FAQ
FAQAbout Products
- FAQ > Drive Products > Geared Motors > S-PM Geared Motors Right angle shaft type > High-efficiency standards in foreign countries
FAQ
High-efficiency standards in foreign countries
Is Mexico a place where they are subject to high-efficiency standards?
- Category :
-
- FAQ > Drive Products > Geared Motors > Geared Motors Parallel shaft type
- FAQ > Drive Products > Geared Motors > Geared Motors Right angle shaft type
- FAQ > Drive Products > Geared Motors > S-PM Geared Motors Parallel shaft type
- FAQ > Drive Products > Geared Motors > S-PM Geared Motors Right angle shaft type
Answer
Geared motors are not subject to the regulations because they are products integrated with the reducers.
- Product Name
- Geared Motors
- Series
- Geared Motors Parallel shaft type, Geared Motors Right angle shaft type, S-PM Geared Motors Parallel shaft type, S-PM Geared Motors Right angle shaft type
May I have your opinion?
Related FAQ
- About supporting high-efficiency standards in the U.S. for geared motors
- Regarding the overexcitation phenomenon at no load
- Brake operation when electrical power is on or off
- High-efficiency standards in foreign countries
- About the correspondence of the high efficiency motor (IE3) of 380V 50Hz specifications