Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 21586
  • Release Date : 2018/08/22 16:28
  • Print

What types are available?

What types are available?
Category : 

Answer

The box type, unit type, and module type are available.
Each has the following series:
100 V series (40 W and 100 W)
200 V series (40 W, 100 W, 200 W, and 400 W)

The box type is suitable for use outside the enclosure (IP 40 totally enclosed type), and the potentiometers and switches are mounted on the cover.
The unit type is suitable for use inside the enclosure, can be installed on the DIN rail, and the CAN terminal is equipped as a standard.
The module type is an open type suitable for built-in use with other devices.
Product Name
Inverter, magnet motor drive
Product Category
Inverter speed controller
Series
SC-A

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries