Start main contents

Factory Automation

FAQ

Factory Automation

FAQAbout Products

  • Font Size
  • S
  • M
  • L
  • No : 22286
  • Release Date : 2018/08/30 13:55
  • Update : 2022/12/22 09:39
  • Print

Regarding the "S/S" terminal.

How do you use the "S/S" terminal on the input terminal?
Also, some models have multiple S/S terminals, are they all connected internally?
Category : 

Answer

It is used for switching between Sink/Source input.
For sink input wiring, connect with "24V" terminal and short-circuit the "0V" and "input X***".
For source input wiring, connect with "0V" terminal and short-circuit the "24V" and "input X***".
In addition, all S/S terminals are connected internally.
Product Name
FX5U, FX5UC, FX5UJ, FX5S
Product Category
CPU Module, I/O Module
Series
MELSEC iQ-F Series

May I have your opinion?

Please provide your feedback below. This is for feedback only. You will not receive a response.

Inquiries