• No : 20766
  • Release Date : 2018/08/21 16:10
  • Update : 2018/09/04 16:11
  • Print

About cautions when shipping geared motors to China

Please explain what we should be careful about when exporting geared motors to China.
Category : 

Answer

When exporting geared motors to China, for 0.75 to 375kW or less they are subject to high-efficiency standards regardless of whether they are shipped on their own or incorporated in a device of some sort. We have available geared motors (0.75 to 7.5kW) that satisfy China's high-efficiency standard (GB standard).
Geared motors in the 0.1 to 0.75kW range require the CCC certification when shipped individually to China.
Product Name
Geared Motors
Series
Geared Motors Parallel shaft type, Geared Motors Right angle shaft type