- No : 21243
- Release Date : 2018/08/22 16:26
-
Print
Dancer control during CC-Link communication
I use the CC-Link communication with the FR-A700-A1. I want to write the frequency from CC-Link and use the reverse rotation when the writing data is negative. Is this possible under the dancer control?
- Category :
-
Answer
It is not possible under the dancer control. When the negative data is written, it is handled as the positive data in operation.
Example) When Pr.541 is set to "1" (with sign), STF is turned ON, and then -30 Hz command is sent via communication, the inverter operates with 30 Hz ± dancer control compensation amount in forward rotation.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- Others