• No : 21357
  • Release Date : 2018/08/22 16:27
  • Print

Frequency meter and calibration resistor

Which frequency meter and calibration resistor should be connected to the terminal FM?
Category : 

Answer

Frequency meter: YM206NRI 1 mA

Calibration resistor: RV24YN 10 k?.
Product Name
Inverter, magnet motor drive
Product Category
Inverter
Series
FR-E700, FR-D700, FR-F700PJ, FR-A700, FR-F700P, FR-F700