- No : 21415
- Release Date : 2018/08/22 16:27
-
Print
Long wire to terminal FM
I am considering to connecting a frequency meter to the terminal FM. How can I install the HMI (Human Machine Interface) at a remote location?
(Approximately 100 m)
- Category :
-
Answer
Although you can connect an analog or digital indicator to the terminal FM, use an analog indicator since the wiring length is long. (The maximum wiring length is 200 m for the analog indicator and 50 m for the digital indicator.) Use a twisted pair or shielding wire of 0.3SQ or higher for connection.
Use an analog indicator with an ammeter of 0 to 1 mA and indicator using frequency scale display.
We offer the YM206RI 1 mA frequency meter as an option.
- Product Name
- Inverter, magnet motor drive
- Series
- Others