- No : 21580
- Release Date : 2018/08/22 16:28
-
Print
Fault output signal when inverter trips
Is there a fault output signal when the inverter trips?
- Category :
-
Answer
Only the unit type SC-A□□U has fault output signals.
(Terminals Y1 and SD open collector output permissible load 24 VDC 0.1 A)The box type SC-A□□B indicates a fault by blinking the alarm LED on the front panel.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter speed controller
- Series
- SC-A