• No : 21581
  • Release Date : 2018/08/22 16:28
  • Print

Can I use it with single-phase 200 V input?

Can I use it with the single-phase 200 V input?
Category : 

Answer

You can use it with the single-phase 200 V input by increasing the speed controller capacity to one-rank higher than the motor capacity. (Output is three-phase 200 V.)
Product Name
Inverter, magnet motor drive
Product Category
Inverter speed controller
Series
SC-A