- No : 21636
- Release Date : 2018/08/22 16:28
-
Print
Auto tuning enabled motor
1. Is it possible to perform auto tuning on a wound rotor motor?
2. Is it possible to perform auto tuning on a dedicated motor or high-speed motor?
3. Is it possible to perform auto tuning on other manufacturer's standard motor?
- Category :
-
Answer
Auto tuning targets an induction motor.
1. You can perform auto tuning on a wound rotor motor.
After performing auto tuning, check operation in test run.
2. You cannot perform auto tuning on a dedicated motor or high-speed motor.
Stable operation of these motors is cannot be expected after performing auto tuning.
3. You can perform auto tuning on other manufacturer's standard motor.
After performing auto tuning, check operation in test run.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-A200