• No : 21648
  • Release Date : 2018/08/22 16:28
  • Print

Small capacity vector inverter dedicated motor

Do you have small capacity vector inverter dedicated motors (1.5 to 3.7 kW)?
Category : 

Answer

We offer 5.5 kW or higher SF-VR dedicated motors and do not offer small capacity (3.7 kW or lower) motors.
If you need small capacity (1.5 kW to 3.7 kW), use a motor with an encoder.
Product Name
Inverter, magnet motor drive
Product Category
Dedicated motor
Series
FR-V200