• No : 21649
  • Release Date : 2018/08/22 16:28
  • Print

Structures of dedicated motor

What structures of dedicated motors do you offer (flange, with brake, and others)?
Category : 

Answer

We offer the following:
<<Dedicated motor model variation>>
- With standard legs (SF-VR__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange type (SF-VRF__)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- With brake (SF-VR__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW, 18.5 kW, 22 kW, 30 kW, 37 kW, 45 kW
- Flange with brake (SF-VRF__B)
5.5 kW, 7.5 kW, 11 kW, 15 kW
Product Name
Inverter, magnet motor drive
Product Category
Dedicated motor
Series
FR-V200