- No : 21662
- Release Date : 2018/08/22 16:28
-
Print
Speed control range
How wide is the speed control range?
- Category :
-
Answer
1:1500 when using a vector control dedicated motor.
Continuous 100% torque operation and short-time 150% torque operation are possible even at 1 rpm.
Continuous 100% torque operation and short-time 150% torque operation are also possible at 0 rpm (while it is stopped).
(You need to choose zero-speed control and servo lock by pre-excitation selection for this.)1:1500 when using a motor with an encoder.
When using a motor with an encoder (4) in the cycle operation mode, 100% torque operation over 900 rpm to 1800 rpm with 50% ED torque is possible.
For short-time torque, 150% torque operation at 1 rpm is possible.
When using a motor with an encoder (4) in the continuous operation mode, 100% torque operation over 600 rpm to 1800 rpm is possible. For short-time torque, 150% torque operation at 1 rpm is possible.
(Note)The torque standard for the vector control dedicated motor is 1500 rpm and the torque standard for the motor with an encoder (4P) is 1800 rpm.
- Product Name
- Inverter, magnet motor drive
- Product Category
- Inverter
- Series
- FR-V200