• No : 22313
  • Release Date : 2018/08/30 13:55
  • Update : 2023/06/23 10:47
  • Print

Regarding the built-in analog input/output function

Is it possible to perform analog input/output operations with the FX5U/FX5UC CPU module alone?
Category : 

Answer

FX5U CPU module has 2 built-in voltage input channels (DC0~10V) and 1 built-in voltage output channel (DC0~10V).
If an external resister is connected, the module can also support current input (DC4~20mA).
For further details, please refer to MELSEC iQ-F FX5 User's Manual (Analog Control - CPU module built-in, Expansion adapter).
Because the FX5UC CPU modules do not have a built-in analog function, please use an analog adapter or intelligent function module.
Product Name
FX5U, FX5UC
Product Category
CPU Module, Analog
Series
MELSEC iQ-F Series