• No : 22493
  • Release Date : 2018/09/03 17:28
  • Update : 2018/09/20 11:10
  • Print

Combination of the MELSEC iQ-R series inter-module synchronization function and the CC-Link IE Field Network synchronous communication function

How can I use the MELSEC iQ-R series inter-module synchronization function together with the CC-Link IE Field Network synchronous communication function?
Category : 

Answer

In the communication of the CC-Link IE Field Network synchronous communication function, you can synchronize the timing
to send/receive data with the inter-module synchronization cycle of the inter-module synchronization function.
With this synchronization, the inter-module synchronization timing of the master station's system is sent to local stations via
the network, and local station send the inter-module synchronization cycle timing to each module in its own system.
Product Name
MELSEC iQ-R Series
Series
MELSEC iQ-R Series