Factory Automation

Software Tools NC Trainer2/NC Trainer2 plus

Customization Support | Training Tool

NC Trainer2/NC Trainer2 plus
This is an application for operating the CNC screen and machining programs on a computer without a CNC control unit or special display unit.
It can also be used for learning CNC operations and checking machining programs. The machining programs created on NC Trainer2/NC Trainer2 plus can be used in actual CNCs.

NC Trainer2 plus
NC Trainer2 plus supports customization development. It helps to program and debug the ladder programming of the user PLC to be developed by machine tool builders and to check the operations of customized screens.

M800V M80V M800 M80 E80 C80 M700V M70V E70

Overview

● How can I check the operation of customized screens,
PLC programs, etc. on my computer?

NC Trainer2 plus
allows easy debugging from a PC!

Edit PLC program with the PLC development tool of NC Trainer2 plus. | Customize the screen using NC Designer2 and check its operation using NC Trainer2 plus.

Enlarge image

Functions

  • Development support for customized screens
    (Even if there is no NC device, it can be debugged using a computer.)
  • Development support for user PLC (ladder)
  • Provides a machine operating environment
    (customized machine operation panel) that meets the specifications of the user's machine tool.
  • Supports the development of C modules for APLC release and motion control release

Specifications

Supported OS Windows Ⓡ 10/Windows Ⓡ 11
Supports 32- and 64-bit OS (WOW64 available for 64-bit)
Languages English/Japanese/Simplified Chinese/Traditional Chinese
Supported CNCs M800V (equivalent to M830V) /M80V/M800 (equivalent to M830) /M80/E80/C80 *1 /
M700V (equivalent to M730V) /M70V/E70 Series
Operating environment CPU: 2.66 GHz or higher and processor with 2 or more cores
Memory: 2 GB or more
Available hard disk space: 400 MB or more (excluding the free space necessary for running the OS)
Display resolution: FHD (1920×1080) or higher

*1. GX Works3 (GX Simulator3) is required.

Related Link