MELSEC MX Controller MX-R model
Product features -Overview-
Overview
Achieve multi-axis machine control with one controller
The MX Controller, equipped with a high-performance multi-core MPU as standard, integrates sequence, motion, and network control, supporting up to 256 axes. It supports mixed operation cycles, ensuring high-speed control even with multiple axes. One controller delivers precise control of individual mechanisms and control of the entire production line.
Reduce programming time and streamline development with one-tool engineering and intuitive operation
Sequence control and motion control programs are combined into one. There is no need to create separate programs for each module or exchange data, simplifying your programs. With a single tool handling both sequence and motion control programs, you can easily modularize the program into components, manage change history, and debug.
Significantly reduce downtime with visibility into issues
Achieve speedy root cause analysis through system-wide recording of operational status and extraction of anomalies using AI.
Achieve centralized management and sharing of valuable data
Digital transformation in factories
(Security/information linkage)
Boost work efficiency through data sharing and centralized management.
Information can be shared from each device to the IT system.