Products
Single phase Motor
The Mitsubishi Electric Single-Phase Induction Motors are designed with versatility and user-centric innovation in mind. Developed to meet a wide range of application needs.
Product List
Single-phase induction motor,
Split phase start
Open-protected type, IP20 Degrees of protection Horizontal foot mounted
Output : 1/4~1/2HP 4P
Voltage / Frequency :
220~230V 50Hz, 220V 60Hz
Single-phase induction motor,
Capacitor start
Open-protected type, IP20 Degrees of protection Horizontal foot mounted
Output : 1/4~1/2HP 4P
Voltage / Frequency :
220~230V 50Hz, 220V 60Hz
Capacitor start
Totally enclosed fan cooled type, IP55 Degrees of protection
Horizontal foot and Vertical flange mounted
Output : 1/4~1/2HP 4P
Voltage / Frequency :
220~230V 50Hz, 220V 60Hz