Products
Three-phase Motor IE1
The Mitsubishi Electric Three-Phase Motor IE1 is a high-efficiency industrial motor designed to reduce energy consumption and enhance operational reliability. Engineered with advanced Japanese technology, it offers a cost-effective solution for various industrial applications.
Product List
Three-phase induction motor, for high rotational speed. Totally enclosed fan cooled type, IP55 Degrees of protection.
Horizontal foot mounted.
Output : 1/4~75HP 2P
Voltage / Frequency :
- LT : 220/380/415V 50Hz
- HT : 380/415V 50Hz (Available for 5HP and higher)
Three-phase induction motor, for medium rotational speed. Totally enclosed fan cooled type, IP55 Degrees of protection.
Horizontal foot mounted.
Output : 1/4~75HP 4P
Voltage / Frequency :
- LT : 220/380/415V 50Hz
- HT : 380/415V 50Hz (Available for 5HP and higher)
Three-phase induction motor, for medium rotational speed. Totally enclosed fan cooled type, IP55 Degrees of protection.
Horizontal foot mounted.
Output : 1/4~75HP 4P
Voltage / Frequency :
- LT : 220/380/415V 50Hz
- HT : 380/415V 50Hz (Available for 5HP and higher)
Three-phase induction motor, for high rotational speed. Totally enclosed fan cooled type, IP55 Degrees of protection.
Vertical flange mounted.
Output : 1/4~40HP 2P
Voltage / Frequency :
- LT : 220/380/415V 50Hz
- HT : 380/415V 50Hz (Available for 5HP and higher)