Factory Automation

Circuit Breakers for Use in Particular Applications For DC Special Voltages

Product Lineup

DC is more difficult to cut off than AC because there is no current zero point, and standard products are not available for DC high voltages. For this reason, use a circuit breaker for DC special voltages.
4-pole products are available for 550VDC and 600VDC. (The NF1250-SDW is a 3-pole product.)

Model NF63-SV NF125-SV NF250-SV NF400-SW NF630-SW NF800-SDW NF1250-SDW NF1600-SDW
Rated current (A) 3 5 10 15
20 30 40
50 60 63
15 20 30
40 50 60
75 100 125
100 125 150
175 200 225
250
250 300 350
400
500 600 630 700 800 1000 1200 1250 1600
Number of poles 3 4 3 4 3 4 3 4 3 4 3 4 3 3 4
IEC 60947-2 Rated voltage (VDC) 400 550 440 550 500 600 500 600 500 600 500 600 500 600 500 600
Breaking capacity (kA) 2/2 10/10 20/20 40/40 40/40 40/40 40/20 20/20 40/20
JIS C 8201-2-1
Ann.1 Ann.2
Rated voltage (VDC) 400 550 440 550 500 600 500 600 500 600 500 600 500 600 500 600
Breaking capacity (kA) 2/2 10/10 20/20 40/40 40/40 40/40 40/20 20/20 40/20
Overcurrent tripping method Thermal-electromagnetic With instantaneous tripping operation only
(Mag Only)
Operating characteristics Same as standard DC products Same as standard AC products Same as standard products Instantaneous trip characteristic only *
Reverse connection Available -

* Same as Mag Only

    Notes:
  • *1 The time constant of the circuit should be 10ms or less. (5ms or less for 125A frame or below)
  • *2 The CE and UKCA marks are indicated as standard.
  • *3 The breaking capacity in is indicated on the circuit breaker.
  • *4 Vertical lead wire terminal blocks (SQLT) are not applicable.

Wires other than those shown in the diagram cannot be used because the trip characteristics will change.

Wiring for DC special voltages

Inquiries