Factory Automation

Products

MELSOFT VIXIO

Operating environment

Check the required operating environment for the visual inspection software MELSOFT VIXIO.

License system

Development license *
Period of use Remarks
1 year All functions can be used
Run-time license *
Period of use Remarks
Perpetual
(one-time purchase)
Functions other than AI model generation can be used

*:Node-locked license for one computer

Computer specifications

Development license
Item Recommended Minimum
CPU Intel® Core-i7™ 9th generation (October 2018) or higher Intel® Core-i5™ 9th generation (October 2018) or higher
GPU NVIDIA GPU Ampere Architecture or higher
Memory: 8 GB or more
NVIDIA GPU Pascal™ Architecture or higher
Memory: 6 GB or more
Memory 32 GB or more 16 GB or more
OS (64-bit version) Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise)
Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise)
Free storage space 512 GB or more 256 GB or more
Run-time license
Item Recommended Minimum
CPU Intel® Core-i7™ 9th generation (October 2018) or higher Intel® Core-i5™ 9th generation (October 2018) or higher
GPU NVIDIA GPU Pascal™ Architecture or higher
Memory: 6 GB or more
NVIDIA GPU Pascal™ Architecture or higher
Memory: 4 GB or more
Memory 16 GB or more 8 GB or more
OS (64-bit version) Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise)
Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise)
Free storage space 256 GB or more 128 GB or more

Specifications

Item Development license Run-time license
General Number of projects 16 projects/computer
Number of users 16 users/computer
Data sets Number of sets 16 sets/project -
Number of registered images 10,000 images/set -
Registrable image formats jpg, jpeg, png, bmp -
Registrable image size Max. 10,000 pixels horizontally and vertically -
AI models Number of sets 16 sets/project -
Number of simultaneously executable learning processes 8 models/computer *1*2 -
Tasks Number of sets 16 sets/project
Number of simultaneously executable tasks 4 tasks/computer
Number of executable AI 8 models/task *1*3
Number of connectable cameras 8 units/computer *4
Number of connectable programmable controllers 8 units/computer

4 models each for anomaly detection and defective point detection.

Defective point detection uses 2.4 Gbytes of GPU memory per model.

Tasks using defective point detection use 2.4 Gbytes of GPU memory per task.

When multiple cameras are connected, phenomenon such as noise may occur in images due to resolution or network conditions. It is recommended that network cards be separated.

Connectable industrial camera specifications

Hardware standards Software standards
Conforms to GigE Vision® (Ver. 2.0) Conforms to GenICam™ (Ver. 3.2.0)
Hardware standards
Conforms to GigE Vision® (Ver. 2.0)
Software standards
Conforms to GenICam™ (Ver. 3.2.0)

For information on usable industrial cameras, please refer to Technical Bulletin FA-A-0419.

“Connectable” means the following:
· Camera-side parameters (exposure time or white balance) can be adjusted in this product.
· Image capture command can be issued directly by this product.
Since it is possible to browse to a folder on the computer and perform AI inspection on stored images, cameras which do not meet the above specifications can also be used.

How to install

Here are the steps to install MELSOFT VIXIO.