Factory Automation

MELSEC iQ-F Series Modul Kontrol Analog

Perangkat input analog (konversi A/D)

Model Input specifications Compatible CPU module
Number of channels Item Input voltage Input current FX5U FX5UC FX5UJ FX5S
FX5U CPU module 2 ch Input
range
0 to 10 V DC
(input resistance 115.7 kΩ)
- - - - -
Resolusi 2.5 mV -
FX5-4AD-ADP 4 ch Input
range
-10 to +10 V DC
(Input resistance 1 MΩ)
-20 to +20 mA DC
(Input resistance 250 Ω)
○
Max.
4 modules
○
Max.
4 modules
○
Max.
2 modules
○
Max.
4 modules
Input characteristics,
resolution
Analog
Input range
Resolusi Analog
Input range
Resolusi
10 to 10 V 625 μV 0 to 20 mA 1.25 μA
0 to 5 V 312.5 μV 4 to 20 mA 1.25 μA
1 to 5 V 312.5 μV -20 to 20 mA 2.5 μA
-10 to 10 V 1250 μV
FX5-4AD 4 ch Input
range
-10 to +10 V DC
(Input resistance 400 kΩ or more)
-20 to +20 mA DC
(Input resistance 250 Ω)
○ *1
○
○ ×
Input characteristics,
resolution
Analog
Input range
Resolusi Analog
Input range
Resolusi
0 to 10 V 312.5 μV 0 to 20 mA 625 nA
0 to 5 V 156.25 μV 4 to 20 mA 500 nA
1 to 5 V 125 μV -20 to +20 mA 625 nA
-10 to +10 V 312.5 μV
User range
setting
125 μV User range
setting
500 nA
FX5-8AD 8 ch Input
range
-10 to 10 V DC
(Input resistance 1 MΩ)
-20 to +20 mA DC
(Input resistance 250 Ω)
○ *1
○
○ ×
Input characteristics,
resolution
Analog
Input range
Resolusi Analog
Input range
Resolusi
0 to 10 V 312.5 μV 0 to 20 mA 625 nA
0 to 5 V 156.25 μV 4 to 20 mA 500 nA
1 to 5 V 125 μV -20 to +20 mA 625 nA
-10 to +10 V 312.5 μV
FX3U-4AD 4 ch Input
range
-10 to +10 V DC
(input resistance 200 kΩ)
-20 to +20 mA DC,
4 to 20 mA
(Input resistance 250 Ω)
*2
○
Max.
6 to 8 modules
*3
*2
○
Max.
6 modules
× ×
Resolusi 0.32 mV
(20 V×1/64000)
1.25 μA
(40 mA×1/32000)
  • *1 FX5-CNV-IFC atau FX5-C1PS-5V diperlukan untuk terhubung ke modul CPU FX5UC.
  • *2 Saat terhubung ke FX5U atau FX5UC, diperlukan FX5-CNV-BUS atau FX5-CNV-BUSC. Pilih satu sesuai dengan konfigurasi sistem.
  • *3 Saat FX3U-1PSU-5V digunakan, Maks. 8 modul. Saat FX3U-1PSU-5V tidak digunakan, Maks. 6 modul.

Perangkat keluaran analog (konversi D/A)

Model Output specifications Compatible CPU module
Number of channels Item Output voltage Output current FX5U FX5UC FX5UJ FX5S
FX5U CPU module 1 ch Output
range
0 to 10 V DC
(External load resistance value 2 kΩ to 1 MΩ)
- - - - -
Resolusi 2.5 mV -
FX5-4DA-ADP 4 ch Output
range
-10 to +10 V DC
(External load resistance value 1 kΩ to 1 MΩ)
0 to 20 mA DC
(External load resistance value 0 to 500 Ω)
○
Max.
4 modules
○
Max.
4 modules
○
Max.
2 modules
○
Max.
4 modules
Output characteristics,
resolution
Analog
Output range
Resolusi Analog
Output range
Resolusi
0 to 10 V 625 μV 0 to 20 mA 1.25 μA
0 to 5V 312.5 μV
1 to 5V 250 μV 4 to 20 mA 1 μA
-10 to 10 V 1250 μV
FX5-4DA 4 ch Output
range
-10 to +10 V DC
(External load resistance value 1 kΩ to 1 MΩ)
0 to 20 mA DC
(External load resistance value 0 to 500 Ω)
○
*1
○
○
×
Output characteristics,
resolution
Analog
Output range
Resolusi Analog
Output range
Resolusi
0 to 10 V 312.5 μV 0 to 20 mA 625 nA
0 to 5 V 156.3 μV
1 to 5 V 125 μV 4 to 20 mA 500 nA
-10 to +10 V 312.5 μV
User range
setting
312.5 μV User range
setting
500 nA
FX3U-4DA 4 ch Output
range
-10 to +10 V DC
(external load resistance value 1 kΩ to 1 MΩ)
0 to 20 mA DC,
4 to 20 mA DC
(External load resistance value 500 Ω or less)
*2
○
Max.
6 to 8 modules
*3
*2
○
Max.
6 modules
×
×
Resolusi 0.32 mV
(20 V × 1/64000)
0.63 μA
(20 mA × 1/32000)
  • *1 Saat menghubungkan ke FX5UC, diperlukan FX5-CNV-IFC atau FX5-C1PS-5V.
  • *2 Saat menghubungkan ke FX5U atau FX5UC, diperlukan FX5-CNV-BUS atau FX5-CNV-BUSC. Pilih satu sesuai dengan konfigurasi sistem.
  • *3 Saat FX3U-1PSU-5V digunakan, Maks. 8 modul. Saat FX3U-1PSU-5V tidak digunakan, Maks. 6 modul.

Perangkat masukan/keluaran analog

Model Input/output specifications Compatible CPUmodule
Number of channels Item Voltage input/output Current input/output FX5U FX5UC FX5UJ FX5S
FX5-4A-ADP FX5-4A-ADP Input: 2 ch
Output: 2 ch
Input
range
-10 to +10 V DC
(Input resistance 1 MΩ)
-20 to +20 mA DC
(Input resistance 250 Ω)
*1
○
Max.
4 modules
*1
○
Max.
4 modules

○
Max.
2 modules
*1
○
Max.
4 modules
Input characteristics,
resolution
Analog
Input range
Resolusi Analog
Input range
Resolusi
0 to 10 V 625 μV 0 to 20 mA 1.25 μA
0 to 5 V 312.5 μV 4 to 20 mA 1.25 μA
1 to 5 V 312.5 μV -20 to +20 mA 2.5 μA
-10 to +10 V 1250 μV
Output range -10 to +10 V DC
(External load resistance value 1 kΩ to 1 MΩ)
0 to 20 mA DC
(External load resistance value 0 to 500 Ω)
Output characteristics,
resolution
Analog
Output range
Resolusi Analog
Output range
Resolusi
0 to 10 V 625 μV 0 to 20 mA 1.25 μA
0 to 5 V 312.5 μV
1 to 5 V 250 μV 4 to 20 mA 1 μA
-10 to +10 V 1250 μV
  • *1 Untuk FX5-4A-ADP dengan nomor seri 223 **** atau sebelumnya, maksimal 2 modul.

Perangkat input untuk sensor suhu

Model Number
of
channels
Available sensor Input specifications Compatible CPU module
Item Temperature input FX5U FX5UC FX5UJ FX5S
FX5-4AD-PT-ADP 4 ch Usable resistance temperature detector
Pt100
Ni100
Input
range
[Typical example]
Pt100: -200 to +850˚C
Ni100: -60 to +250˚C
○
Max.
4 modules
○
Max.
4 modules
○
Max.
2 modules
○
Max.
4 modules
Resolusi 0.1˚C
FX5-4AD-TC-ADP 4 ch Thermocouple
K, J, T,
B, R, S
Input
range
[Typical example]
K type: -200.0 to 1200˚C
J type: -40.0 to 750˚C
○
Max.
4 modules
○
Max.
4 modules
○
Max.
2 modules
○
Max.
4 modules
Resolusi 0.1 to 0.3˚C
(depending on the sensor used)
FX5-8AD 8 ch Usable resistance temperature detector
Pt100
Ni100
Input
range
[Typical example]
Pt100: -200 to +850˚C
Ni100: -60 to +250˚C
○ *1
○
○ ×
Resolusi 0.1˚C
Thermocouple
K, J, T,
B, R, S
Input
range
[Typical example]
K type: -270.0 to 1200˚C
J type: -40.0 to 750˚C
Resolusi 0.1 to 0.3˚C
(depending on the sensor used)
FX5-4LC 4 ch Platinum resistance thermometer sensor
Pt100, JPt100, Pt1000
Input
range
[Typical example]
3-wire Pt100: -200 to 600˚C
3-wire JPt100: -200 to 500˚C
2-wire/3-wire Pt1000: -200.0 to 650.0˚C
○ *1
○
○ ×
Resolusi 0.1˚C or 1˚C
(depending on the sensor used)
Thermocouple
K, J, R, S,
E, T, B, N JIS C 1602-1995,
PLⅡ, W5Re/W26Re, U, L
Input
range
[Typical example]
K type: -200.0 to 1300˚C
J type: -200.0 to 1200˚C
Resolusi 0.1˚C or 1˚C
(depending on the sensor used)
Micro voltage input Input
range
0 to 10 mV DC
0 to 100 mV DC
Resolusi 0.5 μV or 5.0 μV
(depending on the sensor used)
FX3U-4LC 4 ch Platinum resistance thermometer sensor
Pt100, JPt100, Pt1000
Input
range
[Typical example]
3-wire Pt100: -200 to 600˚C
2-wire/3-wire Pt1000: -200.0 to 650.0˚C
*2
○
Max.
6 to 8
modules
*3
*2
○
Max.
6 modules
× ×
Resolusi 0.1˚C or 1˚C
(depending on the sensor used)
Thermocouple
K/J/R/S/E/T/B/
N/PLII/W5Re/
W26Re/U/L type
Input
range
[Typical example]
K type: -200.0 to 1300˚C
J type: -200.0 to 1200˚C
Resolusi 0.1˚C or 1˚C
(depending on the sensor used)
Low voltage input Input
range
0 to 10 mV DC
0 to 100 mV DC
Resolusi 0.5 μV or 5.0 μV
(depending on the sensor used)
  • *1 FX5-CNV-IFC atau FX5-C1PS-5V diperlukan untuk terhubung ke modul CPU FX5UC.
  • *2 Saat terhubung ke FX5U atau FX5UC, diperlukan FX5-CNV-BUS atau FX5-CNV-BUSC. Pilih satu sesuai dengan konfigurasi sistem.
  • *3 Saat FX3U-1PSU-5V digunakan, Maks. 8 modul. Saat FX3U-1PSU-5V tidak digunakan, Maks. 6 modul.