Products
Spindle Motors

Next-generation spindle motor, equipped with high speed and high efficiency.
High-performance Spindle Motor : SJ-D Series
High-output, High-torque Spindle Motor : SJ-DG Series
Low-inertia, High-speed Spindle Motor : SJ-DL Series
High-torque Spindle Motors : SJ-DN Series
Compact, Lightweight Spindle Motors : SJ-DJ Series
High-output High-torque IPM Spindle Motors : SJ-DM Series
Built-in Spindle Motor : SJ-BG Series
Tool Spindle Motor : HG-JR Series
Some products are regionally specific; for up to date sales availability, please check your local web page.
Product List
High-performance Spindle Motor
Motor energy loss has been significantly reduced by optimizing the magnetic circuit.
High-output, High-torque Spindle Motor
Addition of S3 rating (%ED rating) has improved output and torque acceleration/deceleration characteristics.
Low-inertia, High-speed Spindle Motor
The spindle motors are dedicated to tapping machines requiring faster drilling and tapping.
Higher torque characteristics than those of the SJ-D Series with the same output. This series can be driven with a small-capacity multi-hybrid drive unit.
Spindle motors that are smaller and lighter than the SJ-D Series with the same output. This helps to further downsize machines.
The use of magnets allows for higher output and torque, leading to reduced cycle time.
Built-in Spindle Motor
The electrical design has been optimized to increase the continuous rated torque per unit volume, contributing to the downsizing of spindle units.
Compact tool spindle motors are designed to have the small, high-output characteristics of servo motors yet offer high-speed rotation (8,000r/min). These motors contribute to downsizing spindle size, like rotary tool spindles.
High-performance Spindle Motors
A vast range of spindle motors is available, all ready to support diversified machine tool needs.
Low-inertia,High-speed Spindle Motors
The spindle dedicated to tapping machines requiring faster drilling and tapping.