Factory Automation

Products

Drive Units

High-gain servo/spindle drives, capable of fully enhancing drive system performance.

High-performance Servo/Spindle Drive Units : MDS-E/EH Series
Multi-hybrid Drive Units : MDS-EM Series.
All-in-one compact drive units : MDS-EJ/EJH Series
Next-generation Converter : MDS-EX-CV/CVH Series
PWM Converter : MDS-EX-CVP Series

Some products are regionally specific; for up to date sales availability, please check your local web page. Click here

Product List

MDS-E/EH Series

High-performance Servo/Spindle Drive Units
The servo control-dedicated core processor realizes an increase in control speed, leading to improved basic performance.

MDS-EM/EMH Series

Multi-hybrid Drive Units
The multi-hybrid drive unit is capable of driving a maximum of three servo axes and one spindle.

MDS-EJ/EJH Series

All-in-one compact drive units
Ultra-compact drive units with built-in power supplies contribute to reduced control panel size.

MDS-EX-CV/CVH Series

Latest power supply unit.
Became compact* from the previous series.
* Specific models only
Instantaneous regenerationcapability improved by the new regeneration method.
Uses a fan unit contributing to the simplification of fan replacement.

MDS-EX-CVP Series

Products of the PWM converter series which provides a stabilizing DC voltage function and boost function.

MDS-D2/DH2 Series

High-performance Servo/Spindle Drives
With the fastest current control cycle, basic performance is drastically enhanced (high-gain control). A combination of high-speed servo motor and high-accuracy detector helps enhance overrall drive performance.

MDS-DJ Series

Servo/Spindle Drives
Ultra-compact drive units with built-in power supplies contribute to reducing control panel size. The 2-axis type is added for further downsizing.

MDS-DM2 Series

Multi-hybrid Drives
A line of high-performance multi-hybrid drive units are available. The multi-hybrid drive unit drives a maximum of three servo axes and one spindle, supporting the ownsizing of units and offering technical advantages.

MDS-DM2-SPHV3

The multi-hybrid drive unit drives a maximum of three servoaxes and one spindle



Download

Related Link

Inquiries