Software Tools NC Servo Selection


Input the machine constants for selection of the optimum servo motor.
This function automatically calculates spindle acceleration/deceleration times and selects the optimum power supply unit.
Charge-free
Overview
●It is difficult to figure out the best choice of machine from a wide
selection of servo motors.
Find it with
NC Servo Selection!

Functions
- Servo motor capacity selection
- Spindle acceleration/deceleration time calculation
- Power supply unit selection
- Power supply facility capacity calculation
- Multi-axis drive unit combination function
- Saving selected data
Specifications
| Supported OS | WindowsⓇ 10/WindowsⓇ 11 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
|---|---|
| Languages | English/Japanese/Chinese (simplified)/Chinese (traditional) |
| Operating environment | Browser: Microsoft Edge (Chromium) Available hard disk space: 400 MB or more Display resolution: WXGA (1280×800) or higher |
| Libraries | .NET Framework 4.5.1 or later |