MELSEC MX Controller MX-R model
Product features -Basic system configuration-

Basic system configuration
The MELSEC MX Controller (MX-R model) is mounted on the MELSEC iQ-R Series main base unit.
This product can be used in combination with the products listed in the "List of devices that support MELSEC MX Controller (MX-R model)" below.
System configuration example
- *1:Future support
- *2:The multi-axis servo amplifier can control multiple axes with one station occupied. (The number of virtual axes is not included in the number of controllable axes.)
- *3:Device stations supporting connections to 253 stations will be available in the future. For details, refer to the Technical Bulletin (FA-A-0451).
- *4:Only the servo can execute motion control.
Part names
*1: Clock data can be retained during a power failure for 11 days or more. (Latch device/latch label contents can be retained during a power failure without the battery.)
Modules
The following lists the devices that support MELSEC MX Controller (MX-R model).
C
Modules that support MELSEC MX Controller (MX-R model)
| AC input | RX10 |
|---|---|
| RX10-TS | |
| RX28 | |
| DC input | RX40C7, RX41C4, RX42C4 |
| RX40C7-TS, RX41C4-TS, RX70C4, RX71C4, RX72C4 | |
| DC high-speed input | RX40PC6H, RX40NC6H |
| RX41C6HS, RX61C6HS | |
| Input with diagnostic functions | RX40NC6B |
| Contact output | RY10R2 |
| RY10R2-TS | |
| RY18R2A | |
| Triac output | RY20S6 |
| Transistor output | RY40NT5P, RY41NT2P, RY42NT2P, RY40PT5P, RY41PT1P, RY42PT1P |
| RY40NT5P-TS, RY41NT2P-TS, RY40PT5P-TS, RY41PT1P-TS | |
| Transistor high-speed output | RY41NT2H, RY41PT2H |
| Output with diagnostic functions | RY40PT5B |
| I/O combined | RH42C4NT2P |
| Analog-digital conversion | R60AD4, R60ADI8, R60ADV8 |
|---|---|
| High-speed analog-digital conversion | R60ADH4 |
| Channel isolated analog-digital conversion | R60AD8-G, R60AD16-G |
| Channel isolated analog input module | R60AD6-DG |
| Digital-analog conversion | R60DA4, R60DAI8, R60DAV8 |
| High-speed digital-analog conversion | R60DAH4 |
| Channel isolated digital-analog conversion | R60DA8-G, R60DA16-G |
Temperature input module, temperature control module
| Channel isolated thermocouple input | R60TD8-G |
|---|---|
| Channel isolated RTD input | R60RD8-G |
| Temperature/micro voltage input | R60TRD4-G |
| Temperature control | R60TCTRT2TT2, R60TCTRT2TT2BW, R60TCRT4, R60TCRT4BW |
| R60TCTRT2TT2-TS, R60TCRT4-TS |
High-speed counter module, isolated pulse input module, flexible high-speed I/O module
| High-speed counter | RD62P2, RD62D2, RD62P2E |
|---|---|
| Channel isolated pulse input | RD60P8-G |
| Flexible high-speed I/O | RD40PD01 |
| C intelligent function | RD55UP06-V |
|---|---|
| RD55UP12-V | |
| Ethernet interface with built-in CC-Link IE | RJ71EN71 |
| Serial communication | RJ71C24, RJ71C24-R2, RJ71C24-R4 |
| MES interface | RD81MES96N |
| GP-IB interface | RJ71GB91 |
| Camera recorder | RD81RC96-CA |
| CC-Link IE TSN | RJ71GN11-T2 |
|---|---|
| RJ71GN11-EIP | |
| CC-Link IE Controller Network | RJ71GP21-SX |
| RJ71GP21S-SX | |
| CC-Link IE Field Network | RJ71GF11-T2 |
| CC-Link system master/local | RJ61BT11 |
| AnyWireASLINK master | RJ51AW12AL |
| BACnet® | RJ71BAC96 |
| CANopen® | RJ71CN91 |
| DeviceNet master/slave | RJ71DN91 |
| PROFIBUS®-DP | RJ71PB91V |
| PROFINET IO | RJ71PN92 |
| EtherNet/IP™ | RJ71GN11-EIP |
| Energy measuring | RE81WH |
|---|
Blank cover module
| Blank cover module | RG60 |
|---|
| SD memory card | NZ1MEM-2GBSD, NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD |
|---|
| Battery | FX3U-32BL |
|---|