Controllers MELSEC-L Series
Product features -Flexible I/O/High-Speed Counter-
Flexible High-Speed I/O Control Module
I/O
(DC/differential)
I/O (DC/differential)
Input specifications
Number of inputs: 12 points (all for 5 V DC/24 V DC/differential)
Pulse input speed: Max. 8M pulse/s (2MHz)
Output specifications
Number of outputs: 8 points for 5 V DC to 24 V DC, 6 points for differential
Pulse output speed: Max. 8M pulse/s (2MHz)
High-Speed Counter Modules
DC input
DC input
Number of channels: 2 channels
5/12/24V DC input
Max. counting speed: 200K pulses/s
Differential input
Differential input
Number of channels: 2 channels
Differential driver input
Max. counting speed: 500K pulses/s
| Function | LD62 | LD62D |
|---|---|---|
| DC input | Differential input | |
| Linear counter function | ● | ● |
| Ring counter function | ● | ● |
| Coincidence output function | ● | ● |
| Preset function | ● | ● |
| Disable count function | ● | ● |
| Latch counter function | ● | ● |
| Sampling counter function | ● | ● |
| Periodic pulse counter function | ● | ● |