Controllers MELSEC-L Series
Product features -I/O-



Input Modules
AC input
AC input

Number of inputs: 16 points
100 to 120 V AC
18-point terminal block

Number of inputs: 8 points
100 to 240 V AC
18-point terminal block
DC input
DC input

Number of inputs: 16 points
24 V DC
18-point terminal block

Number of inputs: 32 points
24 V DC
40-pin connector

Number of inputs: 64 points
24 V DC
40-pin connector ×2
Output Modules
Contact output
Contact output

Number of outputs: 16 points
24 V DC/240 V AC
Rated switching current: 2 A/point
18-point terminal block

Number of outputs: 8 points
(all points independent)
24 V DC/240 V AC
Rated switching current: 2 A/point
18-point terminal block
Triac output
Triac output

Number of outputs: 16 points
100 to 240 V AC
Max. load current: 0.6 A/point
18-point terminal block

Number of outputs: 8 points
(all points independent)
100 to 240 V AC
Max. load current: 1 A/point
18-point terminal block
Transistor output (Sink type)
Transistor output (Sink type)

Number of outputs: 16 points
12 to 24 V DC
Max. load current: 0.5 A/point
Protection function
18-point terminal block

Number of outputs: 32 points
12 to 24 V DC
Max. load current: 0.1 A/point
Protection function
40-pin connector

Number of outputs: 64 points
12 to 24 V DC
Max. load current: 0.1 A/point
Protection function
40-pin connector ×2
Transistor output
(Source type)
Transistor output (Source type)

Number of outputs: 16 points
12 to 24 V DC
Max. load current: 0.5 A/point
Protection function
18-point terminal block

Number of outputs: 32 points
12 to 24 V DC
Max. load current: 0.1 A/point
Protection function
40-pin connector

Number of outputs: 64 points
12 to 24 V DC
Max. load current: 0.1 A/point
Protection function
40-pin connector ×2
I/O Combined Modules
DC input / Transistor output
(Sink type)
DC input / Transistor output (Sink type)

Input specifications
Number of inputs: 32 points
24 V DC
40-pin connector
Output specifications
Number of outputs: 32 points
12 to 24 V DC
Max. load current: 0.1 A/point
Protection function
40-pin connector
DC input / Transistor output
(Source type)
DC input / Transistor output (Source type)

Input specifications
Number of inputs: 32 points
24 V DC
40-pin connector
Output specifications
Number of outputs: 32 points
12 to 24 V DC
Max. load current: 0.1 A/point
Protection function
40-pin connector
Spring clamp terminal block (push-in type): L6TE-18S
The screw terminal block of installed modules can be replaced with a push-in type spring clamp terminal block.
This terminal block type helps to reduce the amount of wiring and maintenance time.
■ Push-in type for reduced wiring
Easier to wire just by inserting into the terminal block.

■ Simple to confirm signal integrity
Includes dedicated terminals for insertion of a test probe, for example.