Controllers MELSEC-Q Series
Product features -CPU-

Universal model QCPU
■ MELSEC-Q Series Universal model lineup

High-speed Universal model QCPU
Q03UDV, Q04UDV, Q06UDV, Q13UDV, Q26UDV

This CPU type is only supported by GX Works2
(not supported by GX Developer).
■ High-speed Universal model QCPU

Lineup
| Model | Program capacity |
Device capacity (Standard device + Standard RAM) |
Standard ROM capacity |
No. of I/O points |
Basic operation processing speed (LD instruction) |
Peripheral connection ports*1 |
Memory card I/F |
|---|---|---|---|---|---|---|---|
| Q26UDVCPU | 260K steps |
700K words (60K+640K) |
4102K bytes |
4096 points |
1.9 ns | USBEthernet | SD memory card (SD memory card, SDHC memory card)*2 |
| Q13UDVCPU | 130K steps |
572K words (60K+512K) |
2051K bytes |
USBEthernet | |||
| Q06UDVCPU | 60K steps |
424K words (40K+384K) |
1025.5K bytes |
USBEthernet | |||
| Q04UDVCPU | 40K steps |
168K words (40K+128K) |
USBEthernet | ||||
| Q03UDVCPU | 30K steps |
126K words (30K+96K) |
USBEthernet | ||||
| Q100UDEHCPU | 1000K steps |
925K words (29K+896K) |
16384K bytes |
9.5 ns | USBEthernet | Dedicates memory card (SRAM card, FLASH card, ATA card) |
|
| Q50UDEHCPU | 500K steps |
797K words (29K+768K) |
8092K bytes |
USBEthernet | |||
| Q26UDEHCPU | 260K steps |
669K words (29K+640K) |
4096K bytes |
USBEthernet | |||
| Q26UDHCPU | USBRS-232 | ||||||
| Q20UDEHCPU | 200K steps |
USBEthernet | |||||
| Q20UDHCPU | USBRS-232 | ||||||
| Q13UDEHCPU | 130K steps |
541K words (29K+512K) |
2048K bytes |
USBEthernet | |||
| Q13UDHCPU | USBRS-232 | ||||||
| Q10UDEHCPU | 100K steps |
USBEthernet | |||||
| Q10UDHCPU | USBRS-232 | ||||||
| Q06UDEHCPU | 60K steps |
413K words (29K+384K) |
1024K bytes |
USBEthernet | |||
| Q06UDHCPU | USBRS-232 | ||||||
| Q04UDEHCPU | 40K steps |
157K words (29K+128K) |
USBEthernet | ||||
| Q04UDHCPU | USBRS-232 | ||||||
| Q03UDECPU | 30K steps |
125K words (29K+96K) |
20 ns | USBEthernet | |||
| Q03UDCPU | USBRS-232 | ||||||
| Q02UCPU | 20K steps |
93K words (29K+64K) |
512K bytes |
2048 points |
40 ns | USBRS-232 | |
| Q01UCPU | 15K steps |
1024 points |
60 ns | USBRS-232 | — | ||
| Q00UCPU | 10K steps |
80 ns | USBRS-232 | ||||
| Q00UJCPU | 29K words | 256K bytes |
256 points |
120 ns | USBRS-232 |
- *1.The USB port terminal is mini-B.
- *2.The operation of devices that are not manufactured or recommended as compatible products by Mitsubishi Electric cannot be guaranteed.