Controllers MELSEC-Q Series
Product features -Network-
Optimum network scalable to fit any application size
Enhanced information communication by networking is the essential requirement in the automation industry. The MELSEC-Q Series provides an open and seamless network environment integrating the following different level of automation networks: CC-Link IE; high-speed and large capacity Ethernet-based integrated open network that connects shop floor and IT system as the core of e-F@ctory, CC-Link; SEMI certified global standard network originating from Japan and Asia, and AnyWire; sensor level distributed control network.
Network Configurations
Seamless communication
Seamless data communication through Ethernet, CC-Link IE, and CC-Link allow easy access to information, no matter where it resides on the network. Through this technology, it is possible to “drill down” from the Enterprise or IT layer through multiple networks accessing programming controllers using GX Works2 programming or other related software.
In addition, many devices supporting SLMP *1 such as vision sensors and RFID controllers may be connected to the CC-Link IE.
- *1. SLMP (SeamLess Message Protocol) is a protocol advocated by the CC-Link Partner Association.
CC-Link IE Control is a high-reliability distributed control network designed to handle very large data communications (128K word) over a high-speed (1 Gbps) dual loop optical cable topology.
Compatible modules: QJ71GP21-SX, QJ71GP21S-SX
CC-Link IE Field is an all-round versatile gigabit Ethernet based network integrating controller, I/O control, safety control, and motion control in a flexible wiring topology supporting star, ring, and line configurations.
Compatible modules: QJ71GF11-T2, QS0J71GF11-T2 (safety control), QD77GF4, QD77GF8, QD77GF16 (motion control)
CC-Link IE Field Network Basic realizes easier network integration, as its cyclic communications stack is software-based, without requiring a dedicated ASIC helping to reduce implementation costs for device partners. CC-Link IE Field Network Basic, which is a part of CC-Link IE, realizes easier connection of Ethernet devices.
Compatible modules: QnUDVCPU, QnUDPVCPU
CC-Link is a high-speed and high-reliable deterministic I/O control network which realizes reduced wiring whilst offering multi-vendor compatible products. This open field network is a global standard originating from Japan and Asia.
Compatible module: QJ61BT11N
AnyWireASLINK makes it possible to centrally monitor (visibility) the state of all sensors from the programmable controller, by that improving productivity and reducing operation steps.
AnyWireASLINK-compatible modules: QJ51AW12AL, NZ2AW1C2AL
SSCNETⅢ/H is a dedicated high-speed, high-performance, and highly reliable servo system control network which offers flexible long distance wiring capabilities based on optical fiber cable topology.
Compatible modules: QD77MS2, QD77MS4, QD77MS16
This network supports the communication protocol standard BACnet ® client function. This network is mainly used to monitor and control air-conditioning, lighting and fire detection, etc. in building automation system applications.
Compatible modules: QnUDVCPU, QJ71E71-100 (client only)
Q-Series is now supporting the MODBUS ® protocol network, realizing easy communication, with various MODBUS ® slave devices compatible with Ethernet MODBUS ® /TCP or RS-232/422/485 serial communication.
Module supporting MODBUS ® /TCP : QJ71MT91 (master/slave functions), QnUDVCPU, QJ71E71-100 (master only)
Modules supporting MODBUS ® : QJ71MB91 (master/slave functions), QJ71C24N (-R2/R4) (master only)
| Network | Enterprise level network |
Control level network |
Device level network | Sensor level network |
||
|---|---|---|---|---|---|---|
| Information communication |
Controller distributed control |
I/O control | Safety control | Motion control | Control | |
| Ethernet | ● | |||||
| CC-Link IE Control | ● | |||||
| CC-Link IE Field | ● | ● | ● | ● | ||
| CC-Link IE Field Network Basic | ● | |||||
| CC-Link | ● | |||||
| AnyWireASLINK | ● | |||||
| SSCNETⅢ/H | ● | |||||
| BACnet ® | ● | |||||
| MODBUS ® /TCP | ● | |||||
| MODBUS ® | ● | |||||