Controllers MELSEC iQ-R Series Product features -Concept-

High-availability process control in a scalable automation solution
MELSEC iQ-R Series process CPU modules are designed to cover wide-ranging process control applications, from small- to large-scale. All models provide high-speed performance coupled with the ability to handle large PID loops utilizing embedded PID control algorithms; integrating both general and process control into one module. When paired with a redundant function module, a redundant control system ideal for applications that require highly reliable control can be easily realized at a low cost.


System monitoring control and data utilization
![]()
Extensive visualization
SCADA Software GENESIS64™, GT SoftGOT2000, and GOT2000 provide extensive visualization with their enhanced interconnectivity with the MELSEC iQ-R Series. Advanced features such as energy management, scheduling, alarm and event management, trending, reporting, historian, and Geo-SCADA monitoring realize intuitive factory-wide control.
Multi-level redundancy ensuring continuous control
![]()
High availability
Highly reliable control systems can be easily established by minimizing single points of failure at the visualization (SCADA), control, network, and extension cable levels, thereby avoiding system downtime and ensuring continuous control and operation of critical systems.
Embedded PID algorithms
![]()
PID control
The process CPU includes dedicated algorithms such as two-degree-of-freedom PID, sample PI, and auto-tuning, enabling advanced process control.
One package process control software
![]()
Integrated engineering
GX Works3, the standard integrated engineering software for the MELSEC iQ-R Series, makes programming redundant process control systems relatively easy. The program editor uses function block diagram (FBD) language for process control and simplifies system configuration with its intuitive features such as process tag label (variables) sharing, simple program structure, and easy project upload/download to the process CPU.