Factory Automation

Geared Motors Right angle shaft type Features

Advanced Super Helicross Series

The Super Helicross series are high-precision, super-silent geared motors using the first right-angle “Super Helicross Gears” (0.1 to 2.2kW) in the industry. The RGC technique (0.1 to 0.75 kW) and design technique (*1) have been established to provide gears with many features (low noise,low vibration, long life, compactness,and high efficiency) that other gears do not have.

*1 Design technique: The design technique is the Super Helicross Gear simulation technique developed by industry-university joint research, which enabled the optimum design and tool design of tooth surfaces with complicated three-dimensional shapes.

The Super Helicross series have evolved to an increased capacity of up to 2.2 kW. In addition, rotation irregularities are prevented to transmit power smoothly.

Noise levels compared to right angle shafts (Reduction by 3 to 4 dB compared to the conventional Mitsubishi 0.2-kW model)

Reliability improved by high-quality oil seals

The results of Mitsubishi’s long-term study on oil seals are reflected in the product.
The oil seals demonstrate their excellence in high-temperature environments and during operations with frequent switching between forward and reverse directions.
The oil seals for motor shafts and output shafts have been developed specially for each shaft, achieving a sealing capacity that is more than 100 times higher.

Screw sludge seal for motor shaft

Screw seal for output shaft

These seals are used in the standard and semi-standard models in GM-S, SP, D, DP, SSY, SSYP, SHY and SHYP Series.
(Dust- and water-proof type P and DYP Series models use partly different seals.)

Lineup includes wide range of specifications

Our broad lineup of geared motors allows you to choose the product best matched to your needs.

GM-SSY, GM-SSYP manufacturing scale (capacity × moderating ratio)

GM-SSY Series GM-SSYP Series
  7.5 10 12.5 15 20 25 30 40 50 60
0.1kW                    
0.2kW                    
0.4kW                    
0.75kW                    
1.5kW                    
2.2kW                    

Standard specifications

Voltage 200/200/220V
Frequency 50/60/60Hz
Installation location Indoor
Mounting direction Free mounting

GM-SHY, GM-SHYP manufacturing scale (capacity × moderating ratio)

GM-SHY Series GM-SHYP Series
  5 7.5 10 12.5 15 20 25 30 40 50 60 80 100 120 160 200 240 300 360 480 560 750 900 1200 1440
0.1kW                                                  
0.2kW                                                  
0.4kW                                                  
0.75kW                                                  
1.5kW                                                  
2.2kW                                                  

Standard specifications

Voltage 200/200/220V
Frequency 50/60/60Hz
Installation location Indoor
Mounting directio GM-SHY. SHYP: Free mounting
GM-DYP: Horizontal mounting