Geared Motors Product Features
Overview
Premium efficiency compliant with IE3
With international initiatives underway aimed at preventing global warming, countries around the world have been introducing regulations obligating manufacturers to produce and sell high-efficiency motors. In 2015, the Japanese government put into force the Act on the Rational Use of Energy ("Energy Conservation Act")
Currently, all products comply with IE3 *1 class of international standard.
Mitsubishi Electric's premium geared motors are high-performance, energy-saving devices that reduce loss (primary copper loss, secondary copper loss, iron loss, stray load loss, and mechanical loss) and comply with IE3 *1 standards for high efficiency. As such, they allow for the energy-saving operation of machines and devices. (0.75 kW or more)
●Efficiency class (IE code)
*1: Motor efficiency classes — The Japan Industrial Standards Committee has issued the JISC4034-30, which is based on the International Electrotechnical Commission's IEC60034-30 standard that specifies energy-efficiency classes for single-speed, three-phase, cage-induction motors. (see table at left for categories)
Sensorless servo
S-PM geared motors achieve stable speed control and energy savings through sensorless control.
These sensorless servos combine S-PM motor (permanent-magnet motor) with Mitsubishi Electric's unique sensorless vector controller to achieve high-precision speed control. With a ±0.05% speed variance rate that is comparable to servo motor, it can be put to use in conveyance applications that require high precision such as on semiconductor and liquid-crystal production lines that induction motors cannot handle.
The drive unit FR-E700EX incorporates increased CC-link network functions. (Optional card required.)
| Motor |
S-PM Geared motor |
MM-GKR |
MM-CF |
|
|---|---|---|---|---|
| Drive unit |
FR-D700-G |
FR-E700EX |
FR-A800 |
|
Global standards
Mitsubishi Electric's geared motors have obtained energy certifications in numerous countries, and achieved compliance with a variety of safety and other standards. (as of September 30, 2023)
(Similar regulations may also be in effect in countries and regions not shown on this page. The information presented here is based on information with a high degree of certainty. However, given the changing nature of regulations around the world, we cannot guarantee the up-to-date accuracy of all the content presented here.)
Country-by-country compliance
The below chart summarizes the status of our products in terms of compliance with standards (efficiency certifications, safety standards, etc.) in certain major markets.
Status by standard: Indicates the output range under each respective country's standard.
Supported range: Indicates the manufacturing range for geared motors taking into consideration the restrictions in each respective country.
The standards or certifications for efficiency are apply to an output range of 1 HP (0.75 kW) or more. (as of September 30, 2023)
| Country | Category | Standards summary | Our response | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Status by standard | Supported range | ||||||||||||||||||||
| America |
Efficiency | EISA: Energy Independence and Security Act (NEMA MG1-12-12)
|
○ 0.75 to 2.2 kW |
○ 0.1 to 2.2 kW |
|||||||||||||||||
| Safety | UL1004, UL1004-1 | ○ 0.1 to 2.2 kW |
|||||||||||||||||||
| Canada |
Efficiency | EEAct: Energy Efficiency Act (CSA C390)
|
× | ○ 0.1 to 0.4 kW |
|||||||||||||||||
| Safety | CSA C22.2No.100 | ○ 0.1 to 2.2 kW |
|||||||||||||||||||
| EU |
Efficiency | Commission Regulation (EC) No. 640/2009 (Europe)
|
○ 0.75 to 37 kW |
○ 0.1 to 37 kW |
|||||||||||||||||
| Safety | Low Voltage Directive 2014/35/EU | ○ 0.1 to 37 kW |
|||||||||||||||||||
| Environment | Energy-related Products Directive (Ecodesign Directive) 2009/125/EC | ○ 0.1 to 37 kW |
|||||||||||||||||||
| Restriction of Hazardous Substances directive (RoHS) | ○ 25 W to 37 kW |
||||||||||||||||||||
| Korea |
Efficiency | Energy Efficiency Label and Standard Program
|
○ 0.75 to 7.5 kW (IE3) |
○ 25 W to 7.5 kW |
|||||||||||||||||
| China |
Efficiency | GB18613-2012: The Minimum Allowable Values of Energy Efficiency and the Energy Efficiency Grades for Small and Medium Three-phrase Asynchronous Motors
|
○ 0.75 to 15 kW (GB2) |
○ 0.1 to 15 kW |
|||||||||||||||||
| Safety | GB12350-2009:Safety Requirements of Small-Power Motors | ○ 0.1 to 0.75 kW |
|||||||||||||||||||
| Environment | Making for the Restriction of the Use of Hazardous Substances in Electrical Product(revised China RoHS) | ○ 25 W to 55 kW |
|||||||||||||||||||
| Taiwan |
Efficiency | Energy efficiency standard for low-voltage three-phase squirrel-cage induction motors (including installation of certain special equipment), efficiency labels, and inspection methods, Public notice (90) No. 09004619170, No. 10304601670 revised: Republic of China December 22, Year 103 (December 22, 2014) Chinese National Standard of Taiwan (CNS) 14400
|
○ Non-GM |
○ Non-GM |
|||||||||||||||||
| Brazil |
Efficiency | Presidential Order 4508 ABNT NBR 17094-1
|
× Complies with S-PM |
25 W to 0.4 kW | |||||||||||||||||
| Mexico |
Efficiency | NORMA Oficial Mexicana NOM-016-ENER-2010
|
○ Non-GM |
○ Non-GM |
|||||||||||||||||
| Vietnam |
Efficiency | Compliance Standard: Prime Minister Decision No. 51/2011/QD-TTg
|
○ Non-GM |
○ Non-GM |
|||||||||||||||||
| Australia New Zealand |
Efficiency | Compliance Standard: Equipment Energy Efficiency (E3) Program (AS/NZS1359.5:2004)
|
× Complies with S-PM |
25 W to 0.4 kW | |||||||||||||||||