Inverters-FREQROL Software FR Configurator Mobile Feature

Mobile app for inverters
FR Configurator Mobile (Discontinuation of Distribution)
Use the app to check for errors, and quickly identify problems.
[Supported inverters]
FR-A800-E, FR-F800-E, FR-E800-E, FR-E800-SCE, FR-D800-E
We have discontinued distribution of FR Configurator Mobile via the Google Play Store for Android devices and the App Store for iOS/iPadOS devices due to increasing difficulty in maintaining compliance with the laws and regulations in each country.
For details, refer to Sales and Service No. 855E.
Feature

Inverters can be checked and operated
using smart phones or tablets.
The app displays inverter errors.
The display is linked to the error information list of the Mitsubishi Electric FA Global Website, enabling quick checking of the description,
cause, and action without searching.
This will shorten the analysis time when a problem occurs.
Other useful functions are also available.
-

Set parameters
-

Recognize inverters
-

Monitor inverters
-

Parameter Change Screen
-

Set dashboard properties

[Supported inverters]
FR-A800-E, FR-F800-E, FR-E800-E, FR-E800-SCE, FR-D800-E
[Supported environment]
Device: Android (smartphone/tablet), iPhone, and iPad
Operating system: Android 10 to 14, iOS 12 to 18, iPadOS 13 to 18
Language: Japanese, English, and Chinese (Simplified)
Display: Dark mode (dark theme) is not supported.