Factory Automation

MELSERVO-J4 Series Servo Amplifier Compatible Controllers

Compatible Controllers

Motion controller model  (Note 2) Operation system Note
Q172DSCPU SW8DNC-SV22S87QL Special OS  (Note 1)
Q173DSCPU SW8DNC-SV22S87QJ Special OS  (Note 1)
R16MTCPU SW10DNC-RMTFW-S019 Special OS  (Note 1)
R32MTCPU

Notes: 1.  Special motion operating system is required. Ultra-large capacity servo motors cannot be driven with standard motion operating system. Contact your local sales office for more details.

 2.  MR-J4-DU_B4-RJ100 is not compatible with R64MTCPU.

Related Link