MELSERVO-J5 Series Rotary Servo Motor Product Lines

HK Series
Small capacity, low inertia
HK-KT Series
Rated speed: 3000 r/min *1
Maximum speed: 6700 r/min *1
Our product line includes 400 V and flat type models.
The servo motors have an all-in-one connector, making the connection simple.
HK-KT0536E2-S1 is compatible with MR-MD333G(-N1). *3
Small capacity, ultra-low inertia
HK-MT Series
Rated speed: 3000 r/min
Maximum speed: 10000 r/min (available with the high-speed type models *2)
The servo motors have an all-in-one connector, making the connection simple.
Medium capacity, medium inertia
HK-ST Series
Rated speed: 2000 r/min, 3000 r/min
Two types of rated speed are available.
Our product line includes 400 V and flat type models.
The cables for the encoder, the electromagnetic brakes, and the power are equipped with one-touch
lock.
Medium capacity, ultra-low inertia
HK-RT Series
Rated speed: 3000 r/min
Maximum speed: 6700 r/min *1
Our product line includes 400 V and flat type models.
The servo motors (1 to 2 kW) have an all-in-one connector, making the connection simple.
Medium/large capacity, low inertia
HK-JT SeriesRated speed: 1500
r/min*1
Maximum speed: 3000 r/min*1
The one-touch lock is available. (12 kW or less for 1000 r/min series and 15 kW or less for 1500 r/min series)
- *1. The speed varies by the model type.
- *2. The high-speed type models are equipped with an incremental encoder.
- *3. The servo motors compatible with MR-MD333G(-N1) also include HG-AK series. For details, refer to MELSERVO-J4.