MELSERVO-JE Series Servo Amplifier Global Standard
Global Servo Meets Global Standards
Best quality all over the world
Compliance with Global Standards and RegulationsUse the MR-JE series globally. The servo amplifiers and the servo motors comply with global standards as standard.
Flexible connections for the global use
Sink and Source ConnectionsCommand pulse input and digital input/output are compatible with both sink and source type connections, allowing more flexible system configuration.
- * For MR-JE-C, command pulse input is available only with sink wiring when open-collector wiring is used.