Factory Automation

GOT3000 Series GT37 model Functions (Operation and Data Handling)

Functions (Operation and Data Handling)

Enabling IoT for equipment using GOT as a gateway to IT systems

NEWOPC UA Server

NEWOPC UA Client

  • With high security, data can be safely integrated between the upper-level system and the manufacturing line via GOT3000.
  • With high connectivity, various devices can be connected using a single protocol, enhancing the flexibility of system design and achieving system integration.
  • *Only one OPC UA server can be connected to a single GOT. Multi-device connections are planned for future support.

Detailed information can be displayed when an alarm occurs

UpgradedAlarm Display

  • User-defined alarms (user alarms) can be displayed and checked on GOT.
  • NEWProcess information, including device values at the time of alarm occurrence, can be collected and displayed.
Alarm Display