Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Drive control interactive functions and supported inverter models (GT Works3 Ver.1.270G)

○: Supported ×: Not supported △: Only monitorable parameters are supported −: Not applicable ●: Sample screen available

Function CASE1 CASE2 CASE3 CASE4 CASE5 FR-A800 Plus Series
CASE1 CASE2 CASE4 CASE5
Ethernet connection CC-Link IE Field
Network connection
via programmable
controller
CC-Link IE TSN connection via
programmable controller
Ethernet connection via
programmable controller
RS-485 connection Ethernet connection CC-Link IE Field
Network connection
via programmable
controller
Ethernet
connection via
programmable
controller
RS-485 connection
FR-A800-E/
FR-F800-E/
FR-E800-E
FR-E700-NE FR-A800-GF/
FR-A800+FR-A8NCE/
FR-F800+FR-A8NCE
FR-E800-E FR-A800-GN/
FR-A800+FR-A8NCG/
FR-F800+FR-A8NCG
FR-A800-E/
FR-F800-E/
FR-E800-E
FR-E700-NE FR-A800/
FR-F800
FR-E800 FR-E700/
FR-D700
FR-A800-E-CRN/
FR-A800-E-R2R/
FR-A800-E-AWH/
FR-A800-E-LC
FR-A800-CRN
+FR-A8NCE/
FR-A800-R2R
+FR-A8NCE/
FR-A800-LC
+FR-A8NCE
FR-A800-E-CRN/
FR-A800-E-R2R/
FR-A800-E-AWH/
FR-A800-E-LC
FR-A800-CRN/
FR-A800-R2R/
FR-A800-AWH/
FR-A800-LC
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3*6
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3*6
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Function
available
Sample
screen*1*3
Parameter setting
(simple mode)
○ ● ○ × ○ ●*2 ○ ●*2 ○ × ○ ●*2 ○ × ○ ● ○ ●*2 ○ ● ○ × ○ × ○ × ○ ×
Parameter recipe
(simple backup/restoration)
○ ● ○ × ○ ●*2 ○ ●*2 ○ × ○ ●*2 ○ × ○ × ○ ●*2 ○ × ○ × ○ × ○ × ○ ×
FA transparent*7 ○ − ○ − ○*4 − × − × − ○*4 − ○*4 − ○*4 − ○*4 − ○*4 − ○*8 − ○*4 − ○*4*8 − ○*4*8 −
Batch monitor ○ ● ○ × ○ ●*2 ○ ●*2 ○ × ○ ●*2 ○ × ○ ● ○ ●*2 △ ● ○ × ○ × ○ × ○ ×
Operation command ○ ● ○ × ○*5 ●*2*5 ○*5 ●*2*5 ○*5 × ○ ●*2 ○ × ○ ● ○ ●*2 ○ ● ○ × ○*5 × ○ × ○ ×
Machine diagnosis(load characteristics measurement) ○ ● × × ○*5 ●*2*5 ○*5 ●*2*5 ○*5 × ○ ●*2 × × ○ × ○ ●*2 × × ○ × ○*5 × ○ × ○ ×
Inverter life diagnosis ○ ● ○ × ○ ●*2 ○ ●*2 ○ × ○ ●*2 ○ × ○ ● ○ ●*2 △ ● ○ × ○ × ○ × ○ ×
Backup/restoration × − × − ○ − × − × − × − × − × − × − × − × − × − × − × −
Alarm display ○ ● ○ × ○ ●*2 ○ ●*2 ○ × ○ ●*2 ○ × ○ ● ○ ●*2 △ ● ○ × ○ × ○ × ○ ×
Document display ○ ● ○ × ○ ●*2 ○ ●*2 ○ × ○ ●*2 ○ × ○ ● ○ ●*2 ○ ● ○ × ○ × ○ × ○ ×
  • *1The sample screen is the project data that is included in GT Works3 (Ver.1.235V or later). Sample screens are not supported by GT23, GT21, GS21, and GT SoftGOT2000.
  • *2The sample screen for CASE 1 can be used by changing the controller setting into the one for the system configuration to be used.
  • *3If the sample screen of the required inverter is not available, monitoring is possible by creating a project and setting the inverter parameters and devices in the numerical displays and lamps on the user’s screen.
  • *4The function can be used when GOT and personal computer are connected with USB.
  • *5Settings need to be changed so that the CPU devices assigned to RY link devices can be controlled directly from GOT.
  • *6The sample screen monitors one specific inverter. Switching inverters by selecting a station number is not supported.
  • *7Not supported by GT SoftGOT2000.
  • *8The FA transparent function is not supported by FR-A800-E-AWH and FR-A800-AWH.