Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

GOTs

GT27 model

Model Screen size Display section
Display color
Panel color Power Remarks
GT2715 GT2715-XTBA 15" XGA TFT color
65536 colors
Black 100 to 240 V AC Multimedia & Video/RGB
compatible
Multi-touch compatible
GT2715-XTBD 24 V DC
GT2712 GT2712-STBA 12.1" SVGA Black 100 to 240 V AC
GT2712-STBD 24 V DC
GT2712-STWA White 100 to 240 V AC
GT2712-STWD *1 24 V DC
GT2710 GT2710-STBA 10.4" SVGA Black 100 to 240 V AC
GT2710-STBD 24 V DC
GT2710-VTBA 10.4" VGA 100 to 240 V AC
GT2710-VTBD 24 V DC
GT2710-VTWA White 100 to 240 V AC
GT2710-VTWD *1 24 V DC
GT2708 GT2708-STBA 8.4" SVGA Black 100 to 240 V AC
GT2708-STBD 24 V DC
GT2708-VTBA 8.4" VGA 100 to 240 V AC
GT2708-VTBD 24 V DC
GT2705 GT2705-VTBD 5.7" VGA Black 24 V DC Multi-touch compatible
  • *1 To comply with the ATEX directive and KCs regulation, protective sheet (GT25-□□PSCC-UC) and special fitting (GT25-□□FIT-EXS) in the "Options" list are required separately. Communication units and option units cannot be used. When using these units, GOT does not conform to the standards. For the details, please refer to the Technical Bulletin
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".

GT25 model

Model Screen size Display section
Display color
Panel color Power Remarks
GT2512 GT2512-STBA 12.1" SVGA TFT color
65536 colors
Black 100 to 240 V AC -
GT2512-STBD 24 V DC
GT2512F-STNA - 100 to 240 V AC Open frame model
GT2512F-STND 24 V DC
GT2510 GT2510-VTBA 10.4" VGA Black 100 to 240 V AC -
GT2510-VTBD 24 V DC
GT2510-VTWA White 100 to 240 V AC
GT2510-VTWD *1 24 V DC
GT2510F-VTNA - 100 to 240 V AC Open frame model
GT2510F-VTND 24 V DC
GT2508 GT2508-VTBA 8.4" VGA Black 100 to 240 V AC -
GT2508-VTBD 24 V DC
GT2508-VTWA White 100 to 240 V AC
GT2508-VTWD *1 24 V DC
GT2508F-VTNA - 100 to 240 V AC Open frame model
GT2508F-VTND 24 V DC
GT2505 GT2505-VTBD 5.7" VGA Black 24 V DC -
  • *1 To comply with the ATEX directive and KCs regulation, protective sheet (GT25-□□PSCC-UC) and special fitting (GT25-□□FIT-EXS) in the "Options" list are required separately. (Only protective sheet is required for GT2508-VTWD.) Communication units and option units cannot be used. When using these units, GOT does not conform to the standards. For the details, please refer to the Technical Bulletin
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".

GT25 wide model

Model Screen size Display section
Display color
Panel color Power Remarks
GT2512 GT2512-WXTBD 12.1" WXGA TFT color
65536 colors
Black 24 V DC Wide model
GT2512-WXTSD Silver *1
GT2510 GT2510-WXTBD 10.1" WXGA Black
GT2510-WXTSD Silver *1
GT2507 GT2507-WTBD 7" WVGA Black
GT2507-WTSD Silver *1
  • *1 The lower part of the panel including the USB environmental protection cover is black.
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".

GT25 Handy GOT

Model Screen size Display section
Display color
Panel color Power Remarks
GT2506 GT2506HS-VTBD 6.5" VGA TFT color
65536 colors
Black 24 V DC Handy GOT
GT2505 GT2505HS-VTBD 5.7" VGA 24 V DC
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".

GT25 rugged model

Model Screen size Display section
Display color
Panel color Power Remarks
GT2507 GT2507T-WTSD 7" WVGA TFT color
65536 colors
Silver 24 V DC Rugged model
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".

GT23

Model Screen size Display section
Display color
Panel color Power Remarks
GT2310 GT2310-VTBA
[September 30, 2023 discontinued]
10.4" VGA TFT color
65536 colors
Black 100 to 240 V AC -
GT2310-VTBD
[September 30, 2023 discontinued]
24 V DC
GT2308 GT2308-VTBA
[September 30, 2023 discontinued]
8.4" VGA Black 100 to 240 V AC -
GT2308-VTBD
[September 30, 2023 discontinued]
24 V DC
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".

GT21 wide model

Model Screen size Display section
Display color
Panel color Power Remarks
GT2107 GT2107-WTBD 7" WVGA TFT color
65536 colors
Black 24 V DC Wide model
GT2107-WTSD Silver *1
  • *1 The lower part of the panel including the USB environmental protection cover is black.
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".

GT21 model

Model Screen size Display section
Display color
Panel color Power Remarks
GT2104 GT2104-RTBD 4.3"
[480×272 dots]
TFT color
65536 colors
Black 24 V DC Ethernet, RS-422/485,
RS-232
GT2103 GT2103-PMBD 3.8"
[320×128 dots]
TFT Monochrome (black/white)
32 shade grayscale
5-color LED
(white, green, pink, orange, red)
Black 24 V DC Ethernet, RS-422/485
GT2103-PMBDS 24 V DC RS-232, RS-422/485
GT2103-PMBDS2 24 V DC RS-232 × 2 channels
GT2103-PMBLS 5 V DC RS-422 (FXCPU connection only)
  • * For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the " Standards and certifications Products ".