Low-voltage Circuit Breakers Circuit Breakers for Equipment
Circuit Protectors
These are used primarily for protection of low-capacity control circuits, heaters, motors, solenoid valves, transformers, electronic circuits, and other components that cannot be protected by an MCCB. They help to save space in the control circuits of mechanical equipment, control panels, and other equipment.
A lineup of multiple products is available with precise rated current types and overcurrent activation characteristics.
Also supports spring clamp terminal types!
CP30-BA
Open/Close Type Compact Terminal Cover
Equipped as standard with an open/close type compact terminal cover
Closed
Open
Finger protection equipped!
Equipped with finger protection, which consists of an open/close type compact terminal cover and marked insulation tube!
(IP20 compliant from the front direction [TÜV certified])
Includes finger protection function from the wire insertion direction!
Easy checking of terminals!
Because the cover can be opened and closed with a single touch, terminals can be checked easily at the time of panel shipping or on-site inspection.
Checking the terminals during maintenance is also easy!
Easy checking of marked tube!
Even when the terminal cover is closed, the marked tube symbols are visible and can be checked at a glance.
Easy continuity tests!
Insulation resistance measurement and continuity tests are possible even when the terminal cover is closed.
Options
Large-size terminal cover available as an option
A large-size terminal cover is available as an option for solderless terminals.
When the terminal cover is installed, side-by-side mounting of other devices is possible.
Handle Indicator
Easy-to-read handle indicator
The OFF indicator color is international standard green.
An automatic reset mechanism is used, indicating the status as either ON or OFF.
* When an alarm switch is included, the status is indicated in three states.
AC/DC Common Use Type
Available for both AC and DC
The products can be used for circuits up to 250VAC, 65VDC (1P), and 125VDC (2P) as it is.
This enables reduced storage space and less management work.
There is no concern about incorrect AC/DC installation. (3-pole products and products with inertial delay are for AC only.)
Contributes to Space-Saving!
Extremely thin and compact with the width of each pole just 17.5 mm.
This largely helps to save space, particularly when using large quantities.
Furthermore...
Environmentally friendly product
Not only the circuit protector unit, but also the options are all RoHS directive compliant.