Factory Automation

Electrical Indicators Electronic Multi Measuring Instruments (ME96 Series)

Electrical Indicators

One Device Has Multifunction

ME96SS series can replace several measuring devices with one device.

Compact Size

Realized downsizing for ME96SSEB-MB.

Data Backup

ME96SSHB/ME96SSRB are available with built-in logging function and an optional module (ME-0000BU-SS96, ME-0000BU25-SS96) which can retain data even when communication cannot be established.

Network

ME96SS has MODBUS ® RTU (RS-485) communication function as standard. Also there are available optional modules usable CC-Link communication and MODBUS ® TCP communication in an Ethernet network.

Checking Input Wiring Support Function

Incorrect wiring pattern display function

Whether the voltage/current input wirings are correct or not is displayed. As for the incorrect wiring display pattern, see the instruction manual.

Inquiries