Industrial robot / Collaborative robot MELFA MELFA product lineup
First, please listen to the User’s voice
We deliver customer’s real feedback from purchasers of Mitsubishi Electric products.
A lineup of three series that you can choose from based on your requests.
The industrial and collaborative robot MELFA offers a lineup of three series.
You can select the most suitable robots based on your circumstances and what you want to achieve.
MELFA FR Series : Industry-leading speed, precision, and intelligence options
The FR series boasts industry-leading speed and precision, making it ideal for applications that require strict cycle times and high accuracy.
It is also possible to create a safe system that promotes the smartification of the entire factory by integrating IT systems with other industrial equipment. This system ensures both productivity and flexibility through functional safety.
Features of MELFA FR Series
Next-generation intelligence
Intelligent options allow robots to perform tasks that only skilled workers could do. In addition, it is possible to reduce start-up man-hours by leaving the coordination to AI.
Force sensors that reproduce the force sensation of skilled workers
Achieve approx. 60% time reduction for anyone by entrusting the startup to AI.
(FR, CR only)
Temperature compensation function to aid precision work
Suppress variation in errors caused by temperature effects. Eliminate warm-up operation. (FR, CR only)
Automatic monitoring function to prevent robot collisions
Stop before collision. Automatic generation of collision-free paths is also possible. (FR only)
FA IT integration
Can be seamlessly connected to engineering environments and networks that control production systems. Information in the factory is linked, contributing to total cost reduction. Linking with PLC and GOTs leads not only to cost reduction but also to expansion of robot functions, improving ease of use and maintenance.
Safety through collaborative work applications
- Position Monitoring Function
Even in the event of operator error or program errors, the robot will not go beyond the setting area. It is possible to prevent accidents in advance and design devices without the need for safety fences. - Speed monitoring function
Automatically decelerate and stop when a person approaches.
There is no need to stop or restart the device. The original operation will be executed automatically when the device is released.
MELFA CR Series : Simple robots designed for practicality
The MELFA CR series is a model characterized by simplicity and designed to pursue practicality.
Features of MELFA CR Series
Compact & Stylish
Compact appearance
・Robot body that can be installed in limited space.
Stylish structure
・Compliant with IP65 (Vertical articulated)
・High reliability due to reduced parts
Common & Simple
Basic performance Specialization
・High allowable moment and inertia
・Improved continuous operation performance
・Fast-acting wrist
Simple design
・Light robot body
Convenient & Stress free
Convenient user interface
・Reduced risk of disconnection due to internal wiring
・Abundant I/O
Stress-free operation
・Improved maintenance due to battery-free operation (Excluding 3/6CRH)
MELFA ASSISTA series : A new era of robots that can work with human
MELFA ASSISTA is a new era robot designed for intuitive and safe use, even for those without knowledge of robotics, enabling collaborative work with humans.
- With intuitive and visual operation, anyone can use the robot immediately.
- Simple operation can be performed using the buttons mounted on the arm, eliminating the need for a computer or teaching box.
- The hand and vision sensors can be easily connected and configured in a conversational format following the on-screen instructions.
- Through collaboration with partner companies, we offer a variety of accessories."
Features of MELFA Assista Series
Easy Programming
Easy to understand without expertise.
It’s intuitive and visual, so anyone can use right away.
Easy Control
Operable without PC or T/B
Arm-mounted buttons for teaching and hand operation.
Easy Connecting
Anyone can use accesaries
Easy connectivity with a wide variety of components.
Easy Connecting
A wide variety of accessories
Propose and provide a wide variety of accessories through collaboration with partner companies that have software and equipment that are highly compatible with Mitsubishi Electric FA equipment and SI partners that build systems.
How to choose a model
The following shows the recommended models for each customer.
If you would like to assistance in selecting specific models, our sales team is available to help, so please feel free to contact us.
| Series | Recommended |
|
Customers who are considering automation for tasks that require very high speed and accuracy. |
|
Customers who are considering automation with high cost performance. |
|
Customers who are worried about operation and usage because they are using robots for the first time. |
Catalog
Customers who make inquiries or request for quotes
Please feel free to contact us.