Industrial robot MELFA
Discontinued products
Discontinued Products
RV-F/RH-FH series
F series of MELFA robot which equipped with advanced technology and easy-to-use features. MELSEC Q series dedicated controller type and standalone controller type.
*Production discontinuation: Mar 31,2024
The environment-resistant specifications
F series which equipped with easy-to-use features. The protection degree of the models is IP65 and the resistance to corrosion due to chemical cleaning is enhanced, and this improves detergency and cleanliness.
*Production discontinuation: Mar 31,2024
FA Application Package
Devices and know-how for easy configuration of automation systems are packaged.
*Production discontinuation: Mar 31,2024.
RH-CH series
A small and lightweight horizontal articulated robot. Best Fit for compact manufacturing facility.
*Production discontinuation: Sep 30,2023
RP series
Small, high speed, high precision robot with unique 5 links structure.It corresponds to the implementation, transport, assembly and inspection of micro-electronic components.
*Production discontinuation: May 31,2021
MELFA-Works
3D robot simulator offering powerful support for system design and preliminary layout.
Robot before the introduction of the layout design, programming, debugging is available on the desktop.
*Production discontinuation: Aug 31,2023