Industrial robot MELFA RH-CRH series
RH-CRH series introduction
Compact arm for space saving and Lightweight robot arms.
Maximum payload: 3kg, 6kg type
- Model: RH-3CRH/RH-6CRH
- Overall height:
RH-3CRH : 500mm/RH-6CRH : 520mm - Robot weight:
RH-3CRH : 14kg
RH-6CRH6020 : 17kg
RH-6CRH7020 : 18kg
Maximum payload: 10kg, 20kg type
- Model: RH-10CRH/RH-20CRH
- Overall height:
RH-10CRH : 560mm/RH-20CRH : 774mm - Robot weight:
RH-10CRH60XX/70XX *1 : 20kg
RH-10CRH80XX *1 : 21kg
RH-20CRH8542 : 54kg
RH-20CRH10042 : 57kg
(*1 : XX= 20 or 30)
Features
Reducing overall height for a compact design
- Can be installed in a limited space.
- Can be incorporated into a wide variety of systems.
- Easy installation because of simple and lightweight.
High-speed operation and high performance for productivity.
- CC-Link IE Field Basic as standard.
- Productivity enhanced due to improved continuous operation performance.
- Intelligent functions supported by Smart Plus. (*2)
(*2: Not supported for RH-10CRH/20CRH)
Batteryless motor (RH-10CRH/20CRH)
- Eliminates the need for periodic battery replacement
- No risk of losing the origin due to a flat battery
RH-CRH series lineup
Please refer to the catalog for details.
Applications
Catalog
Please refer to the catalog for details.