Factory Automation

Intelligence and AI Functions MELFA Smart Plus

MELFA Smart Plus Features

Force sense control Enhancement function

Force sense control Enhancement function

AI adjusts force sensor parameters to give the optimum operation pattern.Anyone can adjust parameters quickly and easily.
Our proprietary AI technology adjusts the parameters for the optimum operation pattern.

Maisart
A brand encompassing Mitsubishi Electric's proprietary AI technology, including "compact AI" and AI basic and a pplied technologies.

Page top

Optimization by learning

  • Repeat the operation by executing the created learning program.
  • By repeating the learning operation, AI optimizes control parameters, positions and speed.
  • Set-up and tact times are reduced.
Optimization by learning

Page top

Easy Set-up

Easy Set-up

Page top

Force sensor features

Force sensor features

A force sensor has the "force sense function" which provides a sense of force to a robot.

  • Controls the robot so that it moves delicately along the contours of a workpiece.
  • Operates with a constant force in a direction specified by the user.
  • Changes the delicacy level for the robot movement and the conditions of contact detection during operation.
  • Obtains the position and force data at the time of contact.

Page top

Supported robots

Robot Type Robot controller RT ToolBox3
FR series, CR series CR800-D/R/Q Ver.A4 or later. Ver.1.50C or later

Page top

Catalog

Page top

Related Link

Page top