Factory Automation

Industrial robot MELFA RV-CR series

RV-CR series

RV-CR series introduction

Maximum performance in minimum space

RV-CR series feature

Slim and compact
A smooth, curved design complements the slim arm and compact joints.

High scalability
Supporting a wide variety of functions and options such as the tracking function, additional axis control, 2D vision sensor, force sensor, 3D vision sensor, and network base card, MELFA RV-CR series are useful in various situations.

  • Maximum load capacity:8kg/12kg
  • Robot controller: Standalone type
    CR800-CVD (RV-8CRL) / CR800-12CVD (RV-12CRL)

Page top

RV-CR series lineup

RV-CR series Lineup

Please refer to the catalog for details.

Page top

Robot controller introduction

Improved controller performance
Control cycles on CR800 series controllers take just half the current time, improving robot control performance.
The faster calculation speed gives better robot processing capacity and shorter cycle times for improved productivity.
Integration with the various sensors also makes precision operation possible.

Page top

D type controller

CR800-D
  • A standalone controller similar to existing models.
  • Enables the construction of cells using robot controllers as the control nucleus.
  • Comes with various interfaces as standard, allowing customers to build a system optimized for their applications.

Page top

Catalog

Page top

Related Link

Page top