Visualization software SCADA software GENESIS64™

Software license
A. Server product
Select a server product to suit the tag/necessary functions
- Equipped with the functions essential to a SCADA system
- Achieving high cost performance
- Capable of building a system corresponding to customers’ needs
- Monitoring of large-scale plant/building system across a wide area
- Fractional processing with multiple servers
- Linkage with cloud service
B. Client product
Select a client product depending on the maximum number of client devices.
The number of clients is counted as “2” if the same user accesses simultaneously via a computer and smartphone, or “1” if different users access via a common computer.
Client computer 2 devices
Client computer 1 device
C. Optional product
Please see the catalog for more details on optional products.
System configuration
Please combine A (server products), B (client products), and C (optional products) to best suit the applicable system.
- *B:The client product expresses the maximum number of accesses that will be accepted from the client terminal to the server. Installing and configuration upon introduction of a client product is performed on the server side.