Pepperl+Fuchs pioneers automation with innovative technologies, offering a comprehensive portfolio for conventional and Industry 4.0 applications. Sensorik4.0® enables smart communication, linking IT and OT, and advancing digitalization in factory and process automation.
As the inventor of the proximity sensor, Pepperl+Fuchs has continually refined its noncontact, wear-free technology. With unmatched industry experience and a full range of inductive, capacitive, and magnetic sensors, it delivers ideal solutions for any application. Testing beyond standard requirements ensures top-tier performance and durability. Customized housing designs, sensing principles, special materials, tailored electronics, and optimized connections define each individual sensor. Extensive customization options further guarantee technically precise and application-specific proximity sensor solutions.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/proximity-sensors-gp30083)
Pepperl+Fuchs offers a broad portfolio of photoelectric sensors and measurement technology designed for industrial automation. The range includes thru-beam, diffuse, and distance sensors in compact, standard, and specialized designs, providing maximum flexibility. These sensors are used not only in machine and plant construction or the automotive sector but also in material handling, mobile equipment, packaging, and electronics. With various sensing modes and form factors, they deliver reliable performance across diverse applications. This versatile product lineup ensures precise detection and measurement, supporting efficient and flexible automation solutions in a wide range of industrial environments.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/photoelectric-sensors-gp31120)
Ultrasonic sensors are known for their reliability and versatility in industrial applications. They deliver precise object detection and level measurement, even under challenging conditions, thanks to a measuring method that works in nearly any environment. Robust and durable, these sensors perform well in harsh settings, with self-cleaning surfaces that resist dirt. Once seen as a complex, last-resort solution, ultrasonic technology is now widely trusted across industries for its accuracy and endurance. With sound-based sensing that remains effective in most conditions, ultrasonic sensors have become a standard solution for demanding detection and measurement tasks.
(https://www.pepperl-fuchs.com/en-sg/products-gp25581?class=30658)
Industrial radar sensors from Pepperl+Fuchs use electromagnetic waves or radar waves as a physical principle. These radar waves have special properties that make them ideal for automation applications where other sensory principles reach their limits: They are insensitive to interference, propagate close to the speed of light, and are reflected to varying degrees by virtually all materials. At the same time, they are able to penetrate most materials to some degree.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/industrial-radar-sensors-gp75273)
Whether high precision, ruggedness, or cost efficiency: the requirements for positioning systems are diverse. To meet these demands perfectly, Pepperl+Fuchs offers a number of solutions and combines the benefits of optical, camera-based, and inductive positioning systems in one portfolio.
Inductive Positioning Systems (PMI)—Noncontact positioning and angle measurement
Distance Sensors—Reliable positioning for material handling
Position Encoding System—Rugged positioning over long distances
Camera-Based Linear Positioning—High reliability for long-distance measurement
Camera-Based Track Guidance—Reliable navigation of driverless transport systems
Precision Positioning—Cost-efficient, precise positioning of stacker cranes
Electronic CAM Switch Controller (PAX)
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/positioning-systems-gp31732)
With many years of experience in industrial sensor technology and factory automation, Pepperl+Fuchs is your specialist for identification systems. Identification systems from Pepperl+Fuchs enable more cost-effective information capture in production and logistics, as well as enhanced information quality. You will always be up to date on complete inventories, and will benefit from comprehensive tracking and tracing features. In addition, you can improve controlling material flows. And since you have accurate process data, you can continuously improve processes, setting new standards in terms of delivery and inventory management.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/rfid-and-optical-identification-gp46500)
Industrial vision is a key future sensor technology. The sensors and systems available from Pepperl+Fuchs range from vision sensors to system solutions that are customized according to the needs of your specific applications such as rack fine positioning of automated storage and retrieval systems to sheet verification in print post-processing. SmartRunner technology enables rugged solutions for reliable presence, completeness, and position detection, even for low-contrast objects and in a wide range of lighting conditions. VMT Bildverarbeitungssysteme GmbH, part of the Pepperl+Fuchs Group, develops advanced image processing and laser sensor systems, including complete solutions for robot guidance and path correction.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/vision-sensors-gp29920)
From motors, pumps to roller bearings to wind turbines and crane systems—when condition monitoring of machines and plants is necessary, vibration monitoring products by Pepperl+Fuchs help to prevent unplanned downtimes and to ensure personnel and plant protection. The vibration sensors by Pepperl+Fuchs are compatible to standards DIN ISO 20816 and DIN ISO 13373 that defines critical vibration limits. This avoids unplanned downtimes without complex initial tests.
The vibration sensors by Pepperl+Fuchs feature measuring mechanical imbalance and optional acceleration values for frequency or spectral analysis up to 12kHz.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/vibration-monitoring-gp30104)
Rotary encoders are required wherever physical quantities such as rotational speed, angle of rotation, velocity or acceleration are to be monitored. In combination with cable pulls, they can also measure linear movements and lengths.
Rotary encoders from Pepperl+Fuchs are used in a wide variety of industries—from mechanical and plant engineering to material handling and the renewable energy sector. Whether heavy-duty, offshore or hazardous areas: Pepperl+Fuchs offers the right incremental or absolute rotary encoder for all application requirements. The portfolio is built on several established basic technologies: Optical vs. Magnetic Scanning, Rotary Encoders with Bearing vs. Bearing-Free Rotary Encoders.
(https://www.pepperl-fuchs.com/en/products/industrial-sensors/rotary-encoders-gp30118)
An assessment of a safety relevant system is performed easier if the risk of failure of the relevant components is already known. For that purpose, Pepperl+Fuchs offers a large number of products with a PL/SIL assessment. Various selection criteria—such as performance level (PL), safety integrity level (SIL), device function, and signal type—help you quickly find the PL/SIL-assessed device that best fits your application.
(https://www.pepperl-fuchs.com/en-sg/landingpage/industrial-sensors/safety-hub-fa-gp33712)
Pepperl+Fuchs F99 inclination and acceleration sensors offer precise ±0.15° measurement for applications like crane leveling, loader tilt, and elevator control—even in harsh environments. Their robust, two-piece design features a metal bracket for impact protection and easy sensor module replacement without recalibration. These sensors are highly adaptable, with configurable parameters and software filters tailored to specific applications. E1 approval allows use on public roads. Combining durability, accuracy, and flexibility, the F99 series ensures reliable performance in demanding industrial and mobile settings.
(https://www.pepperl-fuchs.com/en-sg/products/industrial-sensors/inclination-and-acceleration-sensors-gp33052)
Pepperl+Fuchs offers a versatile LiDAR portfolio for both 2-D and 3-D applications, from basic to high-end needs. The R2000 2-D scanner delivers 360° performance with unmatched precision. The R2300 3-D scanner features four scanning layers for enhanced data and reliability. The cost-effective R2100 LED scanner ensures robust object detection. With Pulse Ranging Technology (PRT), direct time-of-flight (ToF) measurement technology has incorporated into products for commercial and industrial use. Precise and highly reliable technology can be scaled to meet a wide range of requirements. PRT makes it possible to measure distances ranging from a few centimeters to several hundred meters with absolute precision and reliability, even in challenging conditions.
(https://www.pepperl-fuchs.com/en-sg/products/industrial-sensors/lidar-sensors-gp31701)
Today, level measurement technology is the basis for management and process control in the chemical, petrochemical, environmental and other related industries. Our comprehensive program enables us to help you solve your particular measurement and control problems and to detect the precise level of any medium, under a wide range of conditions.
Whether you need continuous level measurement data or want to monitor a medium with point level measurement is a question of method. Pepperl+Fuchs supports you with measurement technology tailored specifically to your needs.
(https://www.pepperl-fuchs.com/en-sg/products/industrial-sensors/level-measurement-gp42559)
From high-bay warehouses to AGVs, Pepperl+Fuchs offers a comprehensive portfolio for seamless integration into your applications. Our advanced sensor technology supports IIoT connectivity, delivering secure, efficient processes with real-time data. In intralogistics and automotive manufacturing, AGVs are key to modern material handling—transporting goods independently and reliably. To ensure safe navigation, precise loading/unloading, and collision prevention, powerful sensors are essential. Whether for automated bots, forklift AGVs, or mobile robots, Pepperl+Fuchs provides intelligent solutions that maximize safety and efficiency across all operations.
(https://www.pepperl-fuchs.com/en-sg/industries-and-trends/industries/logistics-gp28364)
Batteries are key to future mobility and energy storage. Ensuring high quality and efficiency in production demands advanced sensors and automation. Pepperl+Fuchs offers a complete portfolio—from individual sensors to turnkey systems—optimizing every step from cell production to final vehicle installation. Our solutions streamline processes, improve quality, and ensure reliability. Whether for e-mobility, renewable energy, or electronics, batteries are vital across industries. Pepperl+Fuchs delivers the technology to power their production.
(https://www.pepperl-fuchs.com/en-sg/industries-and-trends/industries/electronics/battery-manufacturing-gp49393)
Sensors and systems are vital for automated process plants in hazardous and demanding environments. Pepperl+Fuchs offers a comprehensive range of solutions for industries such as chemical, pharmaceutical, oil and gas, and food and beverage. Their portfolio includes position feedback for valve actuators, level measurement, and more—designed to meet the unique needs of process industries. With decades of expertise, Pepperl+Fuchs' products ensure efficiency, safety, and compliance with international standards, even in explosive atmospheres. Additionally, Pepperl+Fuchs provides intelligent sensor technology to optimize processes and prepare plants for IIoT networks, enabling secure and efficient industrial automation for long-term success.
(https://www.pepperl-fuchs.com/en-sg/industries-and-trends/industries/process-equipment-gp45396)
From reliable positioning and identification to guaranteeing smooth processes in safety-critical applications. Pepperl+Fuchs offers a comprehensive, user-friendly portfolio of solutions that can be seamlessly integrated into every stage of automotive manufacturing. Sensorik4.0® creates safe and efficient processes and upgrades your plant to Industry 4.0 with intelligent sensor technology from Pepperl+Fuchs.
(https://www.pepperl-fuchs.com/en-sg/industries-and-trends/industries/automotive-gp27449)
From reliable detection to safe identification and exact positioning: Our automation technology enables smooth processes in a wide range of applications in the electronics industry. From reliable detection to safe identification and exact positioning: Our automation technology enables smooth processes in a wide range of applications in the electronics industry. Be it in solar photovoltaics (PV) manufacturing, printed circuit board (PCB) production and handling, or final assembly of smart devices—the different tasks in the electronics industry require precision and reliability. Pepperl+Fuchs is constantly developing new solutions that are tailored to our customers’ needs.
(https://www.pepperl-fuchs.com/en-sg/industries-and-trends/industries/electronics-gp48413)
Sensor technology from Pepperl+Fuchs ensures reliable automation in packaging, supporting quality control, traceability, sustainability, food safety, and cost efficiency. From filling, capping, and sterilization to labeling and coding, it enables smooth processes across pharmaceutical, cosmetics, food, and consumer goods industries. With diverse packaging requirements, Pepperl+Fuchs develops tailored solutions to meet customer needs. Intelligent sensors and IIoT technologies enhance security, efficiency, and connectivity, making your plant ready for the future of industrial networks.
(https://www.pepperl-fuchs.com/en-sg/industries-and-trends/industries/packaging-gp40793)
Pepperl+Fuchs offers a broad portfolio of industrial sensors and communication technologies for a wide variety of industrial sectors. However, standard products do not always meet the specific needs of an application. This is why Pepperl+Fuchs offers custom sensors and systems. Depending on the requirements of your specific application, this ranges from minor adjustments of existing products, to specially developed sensors, to the development of entire sensor systems including integration. No matter how comprehensive the adjustments and specific developments, our solutions are always based on individual consulting and regular communication with our customers.
(https://www.pepperl-fuchs.com/en/solutions/customized-sensors-and-systems-gp35074)