Factory Automation

Update : 2019/12/27

Schaeffler (Singapore) Pte. Ltd.

Device Partner

The Schaeffler Group is a leading global supplier to the automotive and industrial sectors. Its portfolio includes high-precision components and systems for engine, transmission, and chassis applications as well as rolling and plain bearing solutions for a large number of industrial applications. Schaeffler is putting Industry 4.0 into practice – for increased customer benefit, sustainability, and efficiency. Our smart mechatronics, sensorised components and digital services provide solutions tailored for various industrial applications.

Address

18 Tai Seng Street, #09-07/08, Singapore 539775

Schaeffler SmartCheck

The SmartCheck from Schaeffler is a compact, innovative, modular online measuring system for continuous monitoring of machinery and process parameters on a decentralized basis. It can be used for production and/or building where such monitoring was previously too costly or requiring constant hand monitoring devices.

Schaeffler Concept2

The Concept2 lubricator has a very compact design. It has one or two pump bodies that can be individually controlled, depending on the design. This means it can supply one or two lubrication points with lubricant. LC units are available in the size 250 cm 3 . The lubricator is supplied with power either from a battery or via a power supply unit. It can work independently or can be optionally controlled by an external control system.

Schaeffler SmartQB

The SmartQB from Schaeffler paves a new way to enter the world of condition monitoring for everyone! The plain text messages automatically generated from the vibration data on the 7-inch display are a genuine innovation on the condition monitoring market.